SDAA435 July   2026 TAA5212 , TAA5242 , TAC5211 , TAC5242 , TAD5212 , TAD5212-Q1 , TAD5242

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Internal Noise (Within the IC)
      1. 2.1.1 Noise Shaping and Filtering Out the Noise
      2. 2.1.2 Avoiding Noise Coupling between Internal Digital and Analog Modules
    2. 2.2 External Noise
      1. 2.2.1 Clock Jitter
      2. 2.2.2 Power Supplies
    3. 2.3 Noise from PCB Design and Routing
  6. 3Summary
  7. 4References

Power Supplies

Like any other data converter, DAC performance depends heavily on clean power supplies. Voltage fluctuations, switching noise from regulators, and electromagnetic interference can be coupled into sensitive analog circuitry.

A clean power supply source is highly recommended as it provides stable, noise-free, and well-regulated electrical power to the board and the DAC among other ICs on the board. A low noise power supply provides minimal AC ripple or high-frequency noise superimposed on the DC output. It also provides low EMI and fast transient response when sudden changes in load current occur.

One important practice to ensure having a clean supply source is to add decoupling/bypass capacitors to the supply pins of the DAC. It must be noted that the decoupling caps are dedicated capacitors for each individual supply pin. Even if the voltage levels or the source of the supply voltages for several supply pins is the same, still dedicated decoupling capacitors must be added for each pin (Figure 2-3). Usually, multiple bypass capacitors in different decade ranges are added to each supply pin to suppress noise across a broad frequency spectrum. High-frequency noise requires small caps (such as 100pF ceramic), while lower-frequency noise needs larger values (1µF). TI recommends using low-ESR (Equivalent Series Resistance) capacitors (e.g., ceramic) to minimize ripple and noise. These decoupling caps must be placed as close as possible to the corresponding pins at the chip.

 Bypass Capacitors Connected to Each Supply Pin (PCM1680) Figure 2-3 Bypass Capacitors Connected to Each Supply Pin (PCM1680)

Another common practice for having a cleaner supply source is to add ferrite beads or LC filters to filter high-frequency noise from power supply lines. These ferrite beads must be placed at the input of the power entry point.