SDAA437 July   2026 TDA4VE-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Motivation
    2. 1.2 Scope
    3. 1.3 Target Boot Architecture
  5. 2 Background
    1. 2.1 J721S2 Boot Flow
    2. 2.2 OSPI NOR Flash Overview
    3. 2.3 UBI and UBIFS Overview
  6. 3 OSPI Flash Layout
    1. 3.1 Partition Layout
    2. 3.2 Bootloader Partitions
    3. 3.3 Root Filesystem Partition
  7. 4 Flashing Boot Components
    1. 4.1 Boot Components Overview
    2. 4.2 Identifying OSPI MTD Partitions
    3. 4.3 Flashing Boot Components into OSPI NOR Flash
    4. 4.4 Verifying Boot Components
  8. 5 Creating a UBIFS Root Filesystem
    1. 5.1 Preparing the RootFS Partition
    2. 5.2 Creating a UBI Device
    3. 5.3 Creating a UBIFS Volume
    4. 5.4 Verifying UBIFS Operation
  9. 6 Storing Linux Boot Artifacts in UBIFS
    1. 6.1 Mounting the UBIFS Root Filesystem Volume
    2. 6.2 Creating the Root Filesystem Structure with BusyBox
    3. 6.3 Verifying BusyBox Execution
    4. 6.4 Creating BusyBox Command Links
    5. 6.5 Creating the init Script
    6. 6.6 Testing the Root Filesystem Using chroot
    7. 6.7 Copying the Linux Kernel Image and DTB
  10. 7 Configuring Linux Boot from UBIFS
    1. 7.1 Configuring Boot Arguments
    2. 7.2 Loading the Kernel and DTB from UBIFS
    3. 7.3 Testing Linux Boot
    4. 7.4 Creating a Reusable Boot Command
  11. 8 Booting Linux Entirely from OSPI NOR Flash
    1. 8.1 Automating the Boot Sequence in U-Boot
    2. 8.2 End-to-End Boot Flow
  12. 9 Summary
  13. 10References

Preparing the RootFS Partition

The OSPI flash layout introduced in Section 3 reserves the ospi.rootfs partition for Linux storage.

Before creating the UBI device, any existing data in the partition must be removed.

root@j721s2-evm:~# ubiformat /dev/mtd5
ubiformat: mtd5 (nor), size 58458112 bytes (55.7 MiB), 223 eraseblocks of 262144 bytes (256.0 KiB), min. I/O size 16 bytes
libscan: scanning eraseblock 222 -- 100 % complete
ubiformat: 223 eraseblocks have valid erase counter, mean value is 1
ubiformat: formatting eraseblock 222 -- 100 % complete
root@j721s2-evm:~#
After formatting completes, the partition is ready for UBI attachment.