SDAA481 August 2026 MSPM33C321A , MSPM33C321A-Q1
In lower voltage FOC applications, many gate driver or motor driver devices integrate up to three current sense amplifiers with programmable gain, which offloads analog requirements from the MSPM33 device. MSPM33 devices without analog integration are available in packages as small as 48-VQFN and 64-LQFP to reduce system size and provide low cost. MSPM33 can accurately sense the motor phase voltage, bus voltage, current, and speed quickly to provide feedback to the FOC algorithm using 12-bit simultaneous sampling 4-MSPS ADCs. This topology is designed for FOC applications that are low-cost and small form factor, such as pumps, fans, blowers, and small appliances.
As shown in Figure 5-3, the signals used this system topology are: