SDAA481 August 2026 MSPM33C321A , MSPM33C321A-Q1
Stepper motor can provide continuous motion of maintain a fixed rotor position depending on the system requirements. These features make steppers easy to implement and a low-cost design for system designers.

Stepper motors are commutated by energizing two phases, which requires two full H bridges to provide current direction and magnitude for each of the phase currents. This is used to move the rotor in a stepper motor with position and torque control, depending on the application. Bipolar stepper motors also have a specified resolution in degrees per full step to indicate how many mechanical degrees a stepper will commutate when a full electrical period is applied on each phase.
Typically, full-stepping refers to a full electrical period using four indexes to energize the two windings in all four current directions to commutate the stepper the specified mechanical period. To provide more precise position and torque control, non-circular or circular half-stepping provides more resolution and current regulation to smoothen the electrical commutation pattern by using eight indexes to energize the two windings. Both full-stepping and circular half-stepping current waveforms are shown in Figure 3-1. These methods of full stepping, non-circular half-stepping, and circular half-stepping are simple to implement using a microcontroller’s GPIO or PWM pins and a simple stepper driver with a PWM interface.