SDAA481 August   2026 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Getting Started With MSPM33 Motor Control
  6. 3Stepper Motor Control
    1. 3.1 Background
    2. 3.2 Software Architecture
    3. 3.3 Block Diagrams
    4. 3.4 Hardware Support
  7. 4BLDC Sensored Trap Control
    1. 4.1 Background
    2. 4.2 Software Architecture
    3. 4.3 Block Diagrams
    4. 4.4 Hardware Support
  8. 53-Phase Sensorless FOC Control
    1. 5.1 Background
    2. 5.2 Software Architecture
    3. 5.3 Block Diagrams
    4. 5.4 Hardware Support
  9. 6Summary
  10. 7References

Stepper Motor Control

The main features of the MSPM33 stepper motor control designs include:

  • 4-PWM stepper control up to 20kHz using FOC or sine-wave commutation
  • Fully closed-loop execution for velocity and position tracking based on real-time feedback from a magnetic encoder
  • Inline phase current sensing using external current sense amplifiers
  • Low-power standby management using sleep pin
  • Fault detection using fault pin