SDAA508 September 2026 DRV81545
IEC 61000-4-4 is the standard for electrical fast transient (EFT) immunity. EFT characterizes the high-frequency burst noise produced by arcing during contactor or relay switching on nearby equipment. Each burst consists of fast (5/50ns rise/fall) pulses repeating at 100kHz; burst trains repeat every 300ms. Passing EFT at the system level demonstrates that the device maintains correct operation under conducted disturbances representative of industrial control panel environments.