SDAA508 September 2026 DRV81545
CISPR-32 defines conducted emissions limits for multimedia and information-technology equipment and is widely referenced for industrial product compliance. The conducted emissions measurement quantifies the noise voltage coupled back onto the DC power line through a Line Impedance Stabilization Network (LISN) across 150kHz to 30MHz (extended here to 108MHz). Compliance with these limits indicates that the device does not introduce interference onto a shared power network at levels exceeding the applicable limits.