SDAA508 September 2026 DRV81545
The radiated emissions portion of CISPR-32 measures the electromagnetic field radiated by the device under test, assessed using calibrated antennas at a defined distance inside a shielded EMC chamber across 30MHz to 1GHz. Compliance with the radiated emissions limits confirms that the device does not produce electromagnetic interference at levels that can affect co-located equipment.