SDAA524 October 2026 DRV3233-Q1 , DRV3263-Q1 , DRV8245-Q1 , LM74930-Q1 , TCAN1043HG-Q1 , TMAG6180-Q1
TCAN1043HG-Q1 is a functional safety-capable device in TI. Figure 3-11 shows the structure of the TCAN1043HG-Q1. The safety design for communication interface follows ASIL decomposition principle. All failures on the transceiver lead to a communication error is checked by end-to-end mechanism. To achieve an ASIL D target, the check software shall develop as ASIL D and cover all failures on CAN communication. A QM CAN transceiver IC can be selected. To achieve a robust communication, the transceiver shall support fail-safe features that prevents sending data to bus when TXD timeout, RXD short, overtemperature, and so forth. Local failure diagnostics can be implemented by specifically designed output pins for status indication.
Figure 3-11 TCAN1043HG-Q1 StructureTable 3-22 shows the safety analysis and safety mechanisms proposed for the ideal diode application.
| Failure mode | Failure effect | FSR violation | Safety mechanism | FSR traced |
|---|---|---|---|---|
| Receiver fail | Cannot receive ECU data, communication fails lead to cannot perform braking control | SPF |
SM_TCAN_E2E CHECK SM_TCAN_switch over |
FSR 3.1 FSR 3.2 FSR 3.4 |
| Transmitter fail | Cannot transmit pedal, wheel speed, and so forth, message to ECU, cannot generate correct command for braking control | SPF |
SM_TCAN_E2E CHECK SM_TCAN_switch over |
FSR 3.1 FSR 3.2 FSR 3.4 |
| System stuck in sleep mode | Cannot wakeup MCU for braking control | SPF |
SM_TCAN_E2E CHECK SM_TCAN_switch over |
FSR 3.3 FSR 3.4 |
| CANL or CANH driver biased dominant indefinitely | ECU cannot communicate with wheel side MCU, cannot receive braking control command | SPF |
SM_TCAN_E2E CHECK SM_TCAN_switch over |
FSR 3.1 FSR 3.2 FSR 3.4 |
| Short-circuit of any two pins | Loss of pin function | SPF | pin FMEA |
FSR 3.4 FSR 3.5 |
| Reports erroneous fault condition | Not used for safety function | NSR | NA | NA |
SM_TCAN_E2E CHECK: F29P32 MCU embedded with an ASIL D lockstep core, support end-to-end software running. System integrator shall use ASIL D software for E2E check. The E2E check shall include but not limited to the following items:
SM_TCAN_switch over: When detected first TCAN1043HG-Q1 communication failure occurs or cannot wake up the EMB system, MCU switch communication to another TCAN1043HG-Q1 path.
Figure 3-12 Safety Mechanism Design of
Communication Interface