SDAA524 October   2026 DRV3233-Q1 , DRV3263-Q1 , DRV8245-Q1 , LM74930-Q1 , TCAN1043HG-Q1 , TMAG6180-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Evolution of Braking Systems
      1. 1.1.1 Legacy Hydraulic Brake
      2. 1.1.2 Electrical Hydraulic Brake (EHB)
      3. 1.1.3 Electrical Mechanical Brake (EMB)
    2. 1.2 Why ASIL D is Required for EMB
    3. 1.3 How to Develop a Safe EMB System?
  5. 2Safety Goal and Safety Concept
    1. 2.1 EMB System Overview
      1. 2.1.1 Item Definition
      2. 2.1.2 Operational Situations
      3. 2.1.3 System Interface
    2. 2.2 EMB Safety Goal
      1. 2.2.1 Application Assumption
      2. 2.2.2 Hazard Analysis and Risk Assessment
      3. 2.2.3 Safety Goal
    3. 2.3 EMB Functional Safety Concept
      1. 2.3.1 Fail Tolerance Strategy
      2. 2.3.2 Functional Safety Concept
      3. 2.3.3 Functional Safety Requirements
  6. 3Proposed Design for ASIL D EMB
    1. 3.1 EMB System Safety Design Architecture
    2. 3.2 Hardware Component
    3. 3.3 Safety Mechanism Design
      1. 3.3.1 Power Management Safety Design
        1. 3.3.1.1 Ideal Diode Safety Analysis
        2. 3.3.1.2 DCDC safety analysis
        3. 3.3.1.3 PMIC Safety Analysis
      2. 3.3.2 Central Controller Safety Design
      3. 3.3.3 Communication Interface Safety Design
      4. 3.3.4 Actuator Safety Design
        1. 3.3.4.1 Braking Motor Driver Safety Analysis
        2. 3.3.4.2 Parking Driver Safety Analysis
      5. 3.3.5 Sensor Interface Safety Design
        1. 3.3.5.1 Position Sensor Safety Analysis
        2. 3.3.5.2 Wheel Speed Decoder Safety Analysis
        3. 3.3.5.3 Pedal Position Sensor Safety Analysis
  7. 4Summary
  8. 5References

How to Develop a Safe EMB System?

As required in various standards, EMB system must developed following ISO 26262: 2018. The ISO26262:2018 standard is an international standard functional safety standard that is inspired by and adapted from IEC 61508, and is aimed at automotive E/E systems. Figure 1-2 shows the whole development process to get safety requirements for implementation.

 Safety Requirement Development
          Process Figure 1-2 Safety Requirement Development Process
  • Item Definition: Establish project scope
  • Hazard Analysis and Risk Assessment: Identify potential hazards for item, and evaluated based on severity, exposure, and controllability factors, resulting in the definition of safety goals (SG) and assignment of automotive safety integrity levels (ASIL)
  • Functional Safety Concept: Develop high-level safety strategies, which allocates safety responsibilities across system functions and establishes Functional Safety Requirements (FSR) that define what safety functions are needed
  • Technical Safety Concept: Translate the functional requirements into specific technical safety requirements (TSR) that detail how the safety design will be implemented in the system architecture
  • Hardware and Software Safety Requirement: technical requirements are further refined into hardware safety requirements (HSR) and software safety requirements (SSR) that guide the actual implementation
  • Design Implementation: Implement specific safety functions according to HSR and SSR

In ISO 26262, safety analysis methods such as deductive analysis and inductive analysis are recommended to be adopted for identifying the failures and transform to safety requirements. IC developers and system integrators can select practical analysis methods to identify failures and transform them to adhere to safety requirements.

For example, fault tree analysis (FTA) is a typical top-down deductive analysis method that uses logical reasoning to identify all possible causes and combinations of system failures. FTA uses Boolean logic to describe cause and effect relationships between events. Failure mode and effects analysis (FMEA) is a representative inductive analysis to systematically identify possible failure modes in product designs and evaluate the causes and effects. The safety requirements are defined as the appropriate preventive and control measures targeting for these identified failures.