SDAA601
November 2026
AM13E23019
1
Abstract
Trademarks
1
Introduction
2
Prerequisites
3
How to Setup and Use the Tool
4
Getting Started Fast: AI as a Bootstrap for New Projects
4.1
Identify the Target Device and Connected Hardware
4.2
Use SDK and Device-Specific Guidance
4.3
Start with Import a Matching Example Project
4.4
Configure Peripherals through SysConfig Using Natural Language
4.5
Write the Functionally Validated Application Code
4.6
Build and (If Starter Kit is Present) Flash and Run
5
Debugging Through the Probe: AI-Driven Control Over Real Hardware
6
Migrating Projects from Other MCU Ecosystems
7
Supported Devices and Peripherals
8
Summary
9
References
Application Note
AI Assisted Development and Migration Flow for AM13x MCUs