SLAA732A February   2017  – April 2021 PGA460 , PGA460-Q1

 

  1. 1Trademarks
  2. 2Overview
  3. 3External Performance Factors
    1. 3.1 Range Requirements
    2. 3.2 Detectable Target and Objects
    3. 3.3 Ambient Environment
  4. 4Component Selection
    1. 4.1 Sonar Configuration
    2. 4.2 Transducer Selection
    3. 4.3 Driver Selection
    4. 4.4 Passive Tuning
      1. 4.4.1 Impedance Gain-Phase Analyzer
      2. 4.4.2 Tuning Capacitor
      3. 4.4.3 Damping Resistor
      4. 4.4.4 Tunable Transformer
  5. 5PGA460 Parameters
    1. 5.1 Center Frequency
    2. 5.2 Pulse Count
    3. 5.3 Current Limit
    4. 5.4 Time-Varying Gain and Digital Gain
    5. 5.5 Threshold
  6. 6End-of-Line Calibration
    1. 6.1 Transducer Parameters
      1. 6.1.1 Optimal Frequency and Sound Pressure Level Measurements
        1. 6.1.1.1 Frequency Diagnostic Feature of PGA460
        2. 6.1.1.2 External Microphone
  7. 7Revision History

External Performance Factors

Several external factors determine the overall performance of the performance of the ultrasonic module. These factors include minimum required distance, maximum required distance, target size, target material, target speed, transducer placement, environmental noise, environmental temperature, and environmental stability. Without considering these factors, the user may not be able to detect the intended target with the recommended signal-to-noise (SNR) ratio of 3:1. A large SNR is required to reliably and repeatedly detect a target when using the PGA460-based threshold mapping.