SLAA870 February   2019 AFE7422 , AFE7444

 

  1.   Evaluating the frequency hopping capability of the AFE74xx
    1.     Trademarks
    2. 1 Introduction
    3. 2 Phase Coherency vs Phase Continuity
    4. 3 AFE74xx Architecture
      1. 3.1 AFE74xx Receivers: Multiband DDC
      2. 3.2 AFE74xx Transmitters: Multiband DUC
      3. 3.3 Numerically Controlled Oscillator (NCO)
        1. 3.3.1 Programming the NCO frequency
          1. 3.3.1.1 Example: Programming NCO to 1700MHz
        2. 3.3.2 Direct Digital Synthesis (DDS) Mode
    5. 4 Frequency Hopping Methods
      1. 4.1 Maintaining Phase Continuity
        1. 4.1.1 Phase Continuous Hop Time
          1. 4.1.1.1 Serial Peripheral Interface (SPI)
          2. 4.1.1.2 Test Setup
          3. 4.1.1.3 Software Configuration
          4. 4.1.1.4 Test Results
      2. 4.2 Maintaining Phase Coherency
        1. 4.2.1 TX NCO Hopping Using SPI
          1. 4.2.1.1 TX NCO Switch Using SPI Hop Time
            1. 4.2.1.1.1 Software Configuration
            2. 4.2.1.1.2 Test Results
          2. 4.2.1.2 AFE74xx DAC Settling Time
            1. 4.2.1.2.1 Hardware Setup
            2. 4.2.1.2.2 Software Configuration
            3. 4.2.1.2.3 Test Results
        2. 4.2.2 RX NCO Hopping Using the GPIO Pins
          1. 4.2.2.1 Test Setup
          2. 4.2.2.2 Software Configuration
          3. 4.2.2.3 Test Results
    6. 5 NCO Frequency Resolution Versus Hop Time
    7. 6 Fast Frequency Hopping With the Load and Switch
    8. 7 Register Addresses
    9. 8 References

AFE74xx Receivers: Multiband DDC

The AFE74xx receivers contain two digital-down converters (DDCs), also known as a multi-DDC, each with a complex digital mixer, 32-bit numerically controlled oscillators (NCOs), and digital decimation filtering. There are three independent NCOs (NCO0, NCO1, NCO2) in the top DDC chain, called DDC0. The bottom DDC chain, called DDC1, has only one NCO (NCO3). The NCOs allow for flexible frequency tuning within the Nyquist zone before digital filtering. Figure 3 shows a basic block diagram of the AFE74xx Multi-DDC architecture.

afe7422-adc-receive-path.gifFigure 3. Basic Block Diagram of AFE74xx Multi-DDC Architecture