SLAAE25 May 2021 MSP430FR2355 , MSP430FR2355
In order to increase the SNR of the ADC signal, the FIR filtering is used to filter out the 50Hz ambient noise in this solution. As shown in Figure 5-5, the data after FIR filtering is smoother. And FR2355 integrates a hardware multiplier (MPY32) module, which can speed up FIR filtering.
Figure 5-5 Low-Pass FIR Filter