SLAAE67 December   2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Abstract
  2.   Trademarks
  3. 1MSPM0L
  4. 2MSPM0G
  5. 3Summary

Abstract

One of the main features of the MSPM0 platform is its scalability. Every device with the MSPM0 prefix that has the same package and pin-count is pin-to-pin compatible for drop-in replacements. This provides a high level of flexibility, as when you begin designing with a particular MCU, you can always swap it out if your MCU requirements change further on in the design phase without having to make any changes to the board. Additionally, if the next generation of your product requires more features in the MCU, you can upgrade it and just drop it on to your new board.

Now, this scalability presents a considerable amount of options. How do you pick the right one for your application? Let’s start with some basic MCU features. The main difference between MSPM0L and MSPM0G is the CPU speed:

  • M0L devices have a max frequency of 32 MHz
  • M0G devices have a max frequency of 80 MHz

If your application requires the MCU to be faster than 32 MHz, then an M0G device is where you want to start. The following figure and table provide a quick comparison of some of the different offerings.

GUID-20221209-SS0I-3646-NN72-DLWFCD2GKSWH-low.png Figure 1-1 MSPM0 Microcontrollers
Device CPU Speed [MHz] Flash [KB] SRAM [KB] Analog Level Special Features
MSPM0L110x 32 32, 64 4 Low
MSPM0L130x(1) 32 8, 16, 32, 64 2, 4 Low Zero-drift op-amps
MSPM0L134x 32 8, 16, 32, 64 2, 4 Medium Dual transimpedance amplifiers, zero-drift op-amps
MSPM0G110x 80 32, 64, 128 16, 32 Low
MSPM0G150x 80 32, 64, 128 16, 32 High Zero-drift op-amps
MSPM0G310x(1) 80 32, 64, 128 16, 32 Low CAN-FD, zero-drift op-amps
MSPM0G350x(1) 80 32, 64, 128 16, 32 High CAN-FD, zero-drift op-amps
Includes AEC-Q100 qualified options