SLAAEB9A February 2024 – August 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
This subsystem demonstrates how the internal ADC, and math accelerator (MATHACL) modules within the MSPM0G family of devices can be used to implement a simple, streaming IIR filter of an analog signal. In this configuration, noise on an analog signal is filtered using a single pole IIR filter. The defined beta value can be adjusted to control the IIR filter decay over frequency.