SLAAEP2 January 2026 ULC1001
Table 5-4 lists the dimensions of lens.
| Parameters | Unit | Value |
|---|---|---|
Diameter | mm | 21 |
Thickness | mm | 1 |
TI uses CDGM HK9LGT® as the lens material in the LCS-FL-RNG15. The material properties can be found in the Table 5-4.
Parameter | Unit | Value |
|---|---|---|
| Young’s Modulus | GPa | 79.2 |
| Density | kg/m3 | 2520 |
| Poisson’s Ratio | 1 | 0.211 |
Figure 4-1 shows the lens geometry in a 2D axisymmetric view.
Figure 4-1 Lens GeometryTo simulate a lens, the boundary condition is set as Free. The eigenfrequencies are obtained by running the eigenfrequency study. The result is shown in Table 5-4.
Mode | (0 1) | (0 2) | (0 3) | (0 4) | (0 5) |
|---|---|---|---|---|---|
Frequency (kHz) | 20.7 | 86.7 | 187.7 | 312.2 | 453.9 |
Figure 4-2 shows the mode shapes of the lens. Red signifies high acceleration while blue indicates low acceleration. In the design, modes (0, 1) and (0, 2) are utilized for effective cleaning since they have fewer nodal circles or dead spots. Also, the modes have lower resonant frequencies and therefore require smaller critical acceleration.
Figure 4-2 Mode Shapes of Lens