SLAAEP2 January 2026 ULC1001
TI uses Delrin Black as the housing material in the LCS-FL-RNG15. The material properties are listed in the Figure 6-4
Parameter | Unit | Value |
|---|---|---|
Young's modulus | GPa | 2.0 |
Density | Kg/m3 | 1420 |
Poisson's ratio | 1 | 0.35 |
In the model, the housing is modeled by a rectangular block, with a fixed boundary condition, as shown in Figure 6-4. All other domains are set as Free.
Figure 6-4 Fixed Boundary Condition for Housing