SLAAEQ2 September 2024 MSPM0C1105 , MSPM0C1106 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216
Another requirement for new HVAC systems complying with the UL60335-2-40 is the audible and visual indication that a refrigerant leak has been detected. Typically, these can be located on or near the indoor air handler where the hazard can be most likely to be a potential fire risk.
According to the standard, refrigerant leak alarms (in accordance with GG.13.2.2) for general occupancy shall warn both audibly and visibly, such as both a loud 15dBA above background level buzzer and a flashing light installed where:
TI collateral for designers: Status Indication Reference Design with LED and Audio Feedback.
Design Overview: The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments and can be used for these A2L detection systems. Audio feedback is also integrated to show a combined status indication design with LEDs and audio.
Figure 2-9 TIDA-03026 Reference Design
Block DiagramFeatures: