SLAAEU0 April 2025 MSPM0C1105 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106 , MSPM0H3215 , MSPM0H3215 , MSPM0H3216 , MSPM0H3216 , MSPM0L1306 , MSPM0L1306
Figure 4-1 Software
ConfigurationTable 4-1 shows the basic description for the configurations. Battery information, like max voltage and max current, can be obtained from the battery manufacturer. The precharge current and terminate current are obtained from experience and are according to the application requirement. For the BQ2562x configuration, TI recommends to add some margin based on the battery information.
| Category | Parameters | Description |
|---|---|---|
|
Battery information |
Constant_charge_current_max_ua |
Max constant charge current for battery. |
|
Constant_charge_voltage_max_uv |
Max constant charge voltage for battery; this works at the end of charge. |
|
|
Precharge_current_uA |
Precharge current for battery. Used to make sure the battery is healthy and in good connection. |
|
|
BQ2562x configuration |
iInputHighLim_uA |
Max input current in power line side. If this is above the max input current, then the discharge is stopped. |
|
vInputLowLim_uV |
Minimum input voltage in power line. If this is not satisfied, then the discharge current constantly decreases. |
|
|
Watchdog_timer_s |
BQ2562x internal watchdog timer. Reset in the bq2562x_get_state() function. |
Figure 4-2 Result in Debug
ModeThe result parameter description is shown in Table 4-2. For the parameter definitions, refer to the BQ25620/BQ25622 I2C Controlled 1-Cell, 3.5A, Maximum 18V Input, Buck Battery Charger with NVDC Power Path Management and OTG Output data sheet.
| Parameters | Description |
|---|---|
Chrg_status | The battery charging status |
Chrg_type | USB input source detection through D+/D– lines |
Vbat_adc_uV | Battery voltage |
Vbus_adc_uV | USB power line voltage |
Ibat_adc_uA | Battery current |
Ibus_adc_uA | USB power line current |