SLAAEU0 April   2025 MSPM0C1105 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106 , MSPM0H3216 , MSPM0H3216 , MSPM0L1306 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Connection
  6. 3Software Structure and Important Functions
  7. 4Evaluation Steps
  8. 5Summary
  9. 6References

Introduction

This application note gives a quick instruction on how to do basic set up for BQ2562x based on MSPM0. For more details and advanced usage, refer to the BQ25620/BQ25622 I2C Controlled 1-Cell, 3.5A, Maximum 18V Input, Buck Battery Charger with NVDC Power Path Management and OTG Output data sheet, BQ25620 and BQ25622 Evaluation Module User’s Guide and MSPM0L1306 LaunchPad Development Kit (LP‑MSPM0L1306) User’s Guide.

Users can perform charging and system settings control on the BQ2562x though I2C with the example code provided in the application note. The example code can be download through this link: BQ25620_with_MSPM0L1306_ticlang.