SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | ADC20-ALR | ADC19-ALR | ADC18-ALR | ADC17-ALR | ADC16-ALR | ||
| R-All zeros | R-0 | R-0 | R-0 | R-0 | R-0 | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | Reserved | R | All zeros | Reserved for factory use |
| 4 | ADC20-ALR | R | 0 | ADC20-ALR = 1 when ADC20 is out of the range defined by the corresponding threshold registers. ADC20-ALR = 0 when the analog input is not out of the |
| 3 | ADC19-ALR | R | 0 | ADC19-ALR = 1 when ADC19 is out of the range defined by the corresponding threshold registers. ADC19-ALR = 0 when the analog input is not out of the |
| 2 | ADC18-ALR | R | 0 | ADC18-ALR = 1 when ADC18 is out of the range defined by the corresponding threshold registers. ADC18-ALR = 0 when the analog input is not out of the |
| 1 | ADC17-ALR | R | 0 | ADC17-ALR = 1 when ADC17 is out of the range defined by the corresponding threshold registers. ADC17-ALR = 0 when the analog input is not out of the |
| 0 | ADC16-ALR | R | 0 | ADC16-ALR = 1 when ADC16 is out of the range defined by the corresponding threshold registers. ADC16-ALR = 0 when the analog input is not out of the |