SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SOFT-RESET | Reserved | ADDR-ASCEND | Reserved | Reserved | |||
| R/W-0 | R/W-0 | R/W-1 | R/W-1 | R/W-All zeros | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SOFT-RESET | R/W | 0 | Soft reset (self-clearing) 0: no action 1: reset – resets everything except address 0x00, 0x01 |
| 6 | Reserved | R/W | 0 | Reserved for factory use |
| 5 | ADDR-ASCEND | R/W | 1 | Address Ascend 0: Descend – decrements address while streaming (address wrap from 0x0000 to 0x7FFF) 1: Ascend – increments address while streaming (address wrap from 0x7FFF to 0x0000) |
| 4 | Reserved | R/W | 1 | Reserved for factory use |
| 3-0 | Reserved | R/W | All zeros | Reserved for factory use |