SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | ADC20-ALR-CLR | ADC19-ALR-CLR | ADC18-ALR-CLR | ADC17-ALR-CLR | ADC16-ALR-CLR | ||
| R/W-All zeros | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | Reserved | R/W | All zeros | Reserved for factory use |
| 4 | ADC20-ALR-CLR | R/W | 0 | This register selects which alarm forces DACs into a clear state, regardless of which DAC operation mode is active, auto or manual. In order for DAC_n to go into clear mode, it must be enabled in the DAC Clear Enable registers. |
| 3 | ADC19-ALR-CLR | R/W | 0 | |
| 2 | ADC18-ALR-CLR | R/W | 0 | |
| 1 | ADC17-ALR-CLR | R/W | 0 | |
| 0 | ADC16-ALR-CLR | R/W | 0 |