SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLREN-B7 | CLREN-B6 | CLREN-B5 | CLREN-B4 | CLREN-A3 | CLREN-A2 | CLREN-A1 | CLREN-A0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CLREN-B7 | R/W | 0 | This register determines which DACs go into clear state when a clear event is detected as configured in the DAC-CLEAR-SOURCE registers. If CLRENn = 1, DAC_n is forced into a clear state with a clear event. If CLRENn = 0, a clear event does not affect the state of DAC_n. |
6 | CLREN-B6 | R/W | 0 | |
5 | CLREN-B5 | R/W | 0 | |
4 | CLREN-B4 | R/W | 0 | |
3 | CLREN-A3 | R/W | 0 | |
2 | CLREN-A2 | R/W | 0 | |
1 | CLREN-A1 | R/W | 0 | |
0 | CLREN-A0 | R/W | 0 |