SLASE58E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2.0 | 3.6 | V | ||
| VOS | Input offset voltage | –5 | 5 | mV | ||
| dVOS /dT | Offset drift | TRIPM = 0 | 3 | µV/℃ | ||
| TRIPM = 1 | 5 | |||||
| IB | Input bias current | VB = 0 V, TSSOP-16 package with OA- dedicated pin input (see Figure 4-2) | 5 | pA | ||
| TSSOP-20 and VQFN-16 packages | 50 | pA | ||||
| VCM | Input voltage range | –0.1 | VCC / 2 | V | ||
| IIDD | Quiescent current | TRIPM = 0 | 350 | µA | ||
| TRIPM = 1 | 120 | |||||
| ENI | Input noise voltage, f = 0.1 Hz to 10 Hz | Vin = VCC / 2, TRIPM = 0 | 40 | µV | ||
| Input noise voltage density, f = 1 kHz | Vin = VCC / 2, TRIPM = 0 | 40 | nV/√Hz | |||
| Input noise voltage, f = 10 kHz | Vin = VCC / 2, TRIPM = 0 | 16 | ||||
| CMRR | Common-mode rejection ratio | TRIPM = 0 | 80 | dB | ||
| TRIPM = 1 | 70 | |||||
| PSRR | Power supply rejection ratio | TRIPM = 0 | 80 | dB | ||
| TRIPM = 1 | 70 | |||||
| GBW | Gain bandwidth | TRIPM = 0 | 5 | MHz | ||
| TRIPM = 1 | 1.8 | |||||
| AOL | Open-loop voltage gain | TRIPM = 0 | 100 | dB | ||
| TRIPM = 1 | 100 | |||||
| φM | Phase margin | CL = 50 pF , RL = 2 kΩ, TRIPM = 0 | 40 | deg | ||
| CL = 50 pF , RL = 2 kΩ, TRIPM = 1 | 70 | |||||
| Positive slew rate | CL = 50 pF, TRIPM = 0 | 4 | V/µs | |||
| CL = 50 pF, TRIPM = 1 | 1 | |||||
| Cin | Input capacitance | Common mode | 7 | pF | ||
| VO | Voltage output swing from supply rails | RL = 10 kΩ | 40 | 100 | mV | |
| tST | TIA settling time | To 0.1% final value, G = +1, 1-V setup, CL = 50 pF, TRIPM = 0 | 3 | µs | ||
| To 0.1% final value, G = +1, 1-V setup, CL = 50 pF, TRIPM = 1 | 5 | |||||