SLASE58E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
The Transimpedance Amplifier (TIA) is a high-performance low-power amplifier with rail-to-rail output. This module is an amplifier that converts current to voltage. It has programmable power modes: high power or low power. For more information, see the Transimpedance Amplifier (TIA) chapter in the MSP430FR4xx and MSP430FR2xx Family User's Guide.
The FR231x device in the TSSOP-16 package supports a dedicated low-leakage pad for TIA negative input to support low-leakage performance. In other packages (TSSOP-20 and VQFN-16), the TIA negative port is shared with a GPIO to support the transimpedance amplifier function. For more information, see Section 4 and Table 5-25.
The TIA supports external input (see Table 6-22 and Section 4).
| TRIPSEL | TIA0 CHANNELS | EXTERNAL PIN OUT, MODULE |
|---|---|---|
| 00 | Positive input | P1.7 |
| 01 | Not used | N/A |
| 10 | Not used | N/A |
| 11 | Not used | N/A |