SLASEJ4C April 2017 – February 2023 PGA460
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCLAMP_DRV | Driver clamping voltage | Driver switched off | 30 | V | ||
| IPULSE_MAX_DRV | Maximum driver pulse current | VOUTA,VOUTB = 6 V: FSW = 30 kHz; TA = 105°C | 500 | mA | ||
| RDSONDRV | MOSFET on resistance | IDRAIN = 500 mA: TA = 105°C; DIS_CL=1 | 4.8 | 8 | Ω | |
| EDIS_BURST | Energy dissipated during burst | 6.4 | mJ | |||
| ILEAK_DRV | Leakage current | VOUTA,VOUTB=14 V | –1 | 1 | µA | |
| ICLAMP_DRV_0 | Current clamping range for minimum code setting | VVPWR>7 V;CURR_LIM1 = CURR_LIM2= 0 | 15 | 50 | 75 | mA |
| ICLAMP_DRV_63 | Current clamping range from maximum code setting | VVPWR>7 V;CURR_LIM1 = CURR_LIM2= 63 | 450 | 500 | 570 | mA |
| ISTEP_SIZE_CLAMP_DRV | Step size (change in current from value at previous step) | 5.2 | 7.2 | 9.2 | mA | |
| fSW_LOW | Configurable switching frequency | FREQ_SHIFT = 0 | 30 | 80 | kHz | |
| fSW_HIGH | FREQ_SHIFT = 1 | 180 | 480 | |||