SLASEJ4C April   2017  – February 2023 PGA460

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Internal Supply Regulators Characteristics
    6. 6.6  Transducer Driver Characteristics
    7. 6.7  Transducer Receiver Characteristics
    8. 6.8  Analog to Digital Converter Characteristics
    9. 6.9  Digital Signal Processing Characteristics
    10. 6.10 Temperature Sensor Characteristics
    11. 6.11 High-Voltage I/O Characteristics
    12. 6.12 Digital I/O Characteristics
    13. 6.13 EEPROM Characteristics
    14. 6.14 Timing Requirements
    15. 6.15 Switching Characteristics
    16. 6.16 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Supply Block
      2. 7.3.2  Burst Generation
        1. 7.3.2.1 Using Center-Tap Transformer
        2. 7.3.2.2 Direct Drive
        3. 7.3.2.3 Other Configurations
      3. 7.3.3  Analog Front-End
      4. 7.3.4  Digital Signal Processing
        1. 7.3.4.1 Ultrasonic Echo—Band-Pass Filter
        2. 7.3.4.2 Ultrasonic Echo–Rectifier, Peak Hold, Low-Pass Filter, and Data Selection
        3. 7.3.4.3 Ultrasonic Echo—Nonlinear Scaling
        4. 7.3.4.4 Ultrasonic Echo—Threshold Data Assignment
        5. 7.3.4.5 Digital Gain
      5. 7.3.5  System Diagnostics
        1. 7.3.5.1 Device Internal Diagnostics
      6. 7.3.6  Interface Description
        1. 7.3.6.1 Time-Command Interface
          1. 7.3.6.1.1 RUN Commands
          2. 7.3.6.1.2 CONFIGURATION/STATUS Command
        2. 7.3.6.2 USART Interface
          1. 7.3.6.2.1 USART Asynchronous Mode
            1. 7.3.6.2.1.1 Sync Field
            2. 7.3.6.2.1.2 Command Field
            3. 7.3.6.2.1.3 Data Fields
            4. 7.3.6.2.1.4 Checksum Field
            5. 7.3.6.2.1.5 PGA460 UART Commands
            6. 7.3.6.2.1.6 UART Operations
              1. 7.3.6.2.1.6.1 No-Response Operation
              2. 7.3.6.2.1.6.2 Response Operation (All Except Register Read)
              3. 7.3.6.2.1.6.3 Response Operation (Register Read)
            7. 7.3.6.2.1.7 Diagnostic Field
            8. 7.3.6.2.1.8 USART Synchronous Mode
          2. 7.3.6.2.2 One-Wire UART Interface
          3. 7.3.6.2.3 Ultrasonic Object Detection Through UART Operations
        3. 7.3.6.3 In-System IO-Pin Interface Selection
      7. 7.3.7  Echo Data Dump
        1. 7.3.7.1 On-Board Memory Data Store
        2. 7.3.7.2 Direct Data Burst Through USART Synchronous Mode
      8. 7.3.8  Low-Power Mode
        1. 7.3.8.1 Time-Command Interface
        2. 7.3.8.2 UART Interface
      9. 7.3.9  Transducer Time and Temperature Decoupling
        1. 7.3.9.1 Time Decoupling
        2. 7.3.9.2 Temperature Decoupling
      10. 7.3.10 Memory CRC Calculation
      11. 7.3.11 Temperature Sensor and Temperature Data-Path
      12. 7.3.12 TEST Pin Functionality
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 UART and USART Communication Examples
    6. 7.6 Register Maps
      1. 7.6.1 EEPROM Programming
      2. 7.6.2 Register Map Partitioning and Default Values
      3. 7.6.3 REGMAP Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Transducer Types
    2. 8.2 Typical Applications
      1. 8.2.1 Transformer-Driven Method
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Transducer Driving Voltage
          2. 8.2.1.2.2 Transducer Driving Frequency
          3. 8.2.1.2.3 Transducer Pulse Count
          4. 8.2.1.2.4 Transformer Turns Ratio
          5. 8.2.1.2.5 Transformer Saturation Current and Main Voltage Rating
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Direct-Driven (Transformer-Less) Method
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Digital Gain

A digital gain feature after the low-pass filtering is implemented to improve the SNR of the received echo without lowering the threshold values. Because this gain is applied after the band-pass and low-pass filtering, the digital gain does not amplify the out of band noise. This gain feature can help in suppressing false detection such as ground reflection and detecting farther objects with more accuracy.

Two sets of digital gain ranges are available: short range (SR) and long range (LR). The SR and LR gain levels are set using the Px_DIG_GAIN_SR and Px_DIG_GAIN_LR parameters, respectively, in the Px_GAIN_CTRL register independently for Preset1 and Preset2. The LR gain is applied starting from the threshold level point set by Px_DIG_GAIN_LR_ST parameter to the end of the record period. The SR gain is applied from time zero to the start of the selected LR-threshold level point.

To prevent false detection of an echo at the point in time where the digital gain is applied, the defined thresholds are also changed (see #T4490914-13). Here, the LR gain is applied starting from the threshold level point 9. If the LR gain is different than the SR gain at threshold level point 8, the threshold level 8 is multiplied by the ratio between the LR gain and SR gain (DIG_GAIN_LR/DIG_GAIN_SR) 1 µs after the end of the SR threshold level 9 point. Although this creates a discontinuity in the threshold level, the object detection is not affected (a false threshold crossing is prevented) because the echo signal is also scaled by the same gain ratio. After this point, the threshold level is changed to the next set threshold level (point 9 in example below) using a linear interpolation scheme. The threshold levels should be adjusted by taking the digital gain and the ratio between the LR and SR gains into account.

GUID-6C90199D-74F8-4F52-921E-77322C583971-low.gifFigure 7-7 Example of DIG_GAIN_LR_ST = [00] TH9