SLASEJ4C April   2017  – February 2023 PGA460

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Internal Supply Regulators Characteristics
    6. 6.6  Transducer Driver Characteristics
    7. 6.7  Transducer Receiver Characteristics
    8. 6.8  Analog to Digital Converter Characteristics
    9. 6.9  Digital Signal Processing Characteristics
    10. 6.10 Temperature Sensor Characteristics
    11. 6.11 High-Voltage I/O Characteristics
    12. 6.12 Digital I/O Characteristics
    13. 6.13 EEPROM Characteristics
    14. 6.14 Timing Requirements
    15. 6.15 Switching Characteristics
    16. 6.16 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Supply Block
      2. 7.3.2  Burst Generation
        1. 7.3.2.1 Using Center-Tap Transformer
        2. 7.3.2.2 Direct Drive
        3. 7.3.2.3 Other Configurations
      3. 7.3.3  Analog Front-End
      4. 7.3.4  Digital Signal Processing
        1. 7.3.4.1 Ultrasonic Echo—Band-Pass Filter
        2. 7.3.4.2 Ultrasonic Echo–Rectifier, Peak Hold, Low-Pass Filter, and Data Selection
        3. 7.3.4.3 Ultrasonic Echo—Nonlinear Scaling
        4. 7.3.4.4 Ultrasonic Echo—Threshold Data Assignment
        5. 7.3.4.5 Digital Gain
      5. 7.3.5  System Diagnostics
        1. 7.3.5.1 Device Internal Diagnostics
      6. 7.3.6  Interface Description
        1. 7.3.6.1 Time-Command Interface
          1. 7.3.6.1.1 RUN Commands
          2. 7.3.6.1.2 CONFIGURATION/STATUS Command
        2. 7.3.6.2 USART Interface
          1. 7.3.6.2.1 USART Asynchronous Mode
            1. 7.3.6.2.1.1 Sync Field
            2. 7.3.6.2.1.2 Command Field
            3. 7.3.6.2.1.3 Data Fields
            4. 7.3.6.2.1.4 Checksum Field
            5. 7.3.6.2.1.5 PGA460 UART Commands
            6. 7.3.6.2.1.6 UART Operations
              1. 7.3.6.2.1.6.1 No-Response Operation
              2. 7.3.6.2.1.6.2 Response Operation (All Except Register Read)
              3. 7.3.6.2.1.6.3 Response Operation (Register Read)
            7. 7.3.6.2.1.7 Diagnostic Field
            8. 7.3.6.2.1.8 USART Synchronous Mode
          2. 7.3.6.2.2 One-Wire UART Interface
          3. 7.3.6.2.3 Ultrasonic Object Detection Through UART Operations
        3. 7.3.6.3 In-System IO-Pin Interface Selection
      7. 7.3.7  Echo Data Dump
        1. 7.3.7.1 On-Board Memory Data Store
        2. 7.3.7.2 Direct Data Burst Through USART Synchronous Mode
      8. 7.3.8  Low-Power Mode
        1. 7.3.8.1 Time-Command Interface
        2. 7.3.8.2 UART Interface
      9. 7.3.9  Transducer Time and Temperature Decoupling
        1. 7.3.9.1 Time Decoupling
        2. 7.3.9.2 Temperature Decoupling
      10. 7.3.10 Memory CRC Calculation
      11. 7.3.11 Temperature Sensor and Temperature Data-Path
      12. 7.3.12 TEST Pin Functionality
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 UART and USART Communication Examples
    6. 7.6 Register Maps
      1. 7.6.1 EEPROM Programming
      2. 7.6.2 Register Map Partitioning and Default Values
      3. 7.6.3 REGMAP Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Transducer Types
    2. 8.2 Typical Applications
      1. 8.2.1 Transformer-Driven Method
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Transducer Driving Voltage
          2. 8.2.1.2.2 Transducer Driving Frequency
          3. 8.2.1.2.3 Transducer Pulse Count
          4. 8.2.1.2.4 Transformer Turns Ratio
          5. 8.2.1.2.5 Transformer Saturation Current and Main Voltage Rating
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Direct-Driven (Transformer-Less) Method
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Interface Description

The PGA460 device is equipped with two communication interfaces, each with a designated pin. The time-command interface is connected to the IO pin which is an open-drain output structure with an internal 10-kΩ pullup resistor capable of communicating at battery level voltage. The asynchronous UART interface can communicate on the IO pin and is also connected to the RXD and TXD pins. A third Interface option is to use the synchronous USART interface which is available only at the RXD and TXD pins. This communication uses SCLK pin for a serial clock input and is the fastest data-rate mode. USART communication on RXD and TXD pins is available at a 3.3-V or 5-V CMOS level depending on the configured IOREG voltage as described in the TEST Pin Functionality section.

Note:

Because the system is unlikely to simultaneously use both the time-command interface and the UART interface, the PGA460 device can disable the IO pin transceiver to preserve power. To do so, the IO_IF_SEL bit must be 0, and the IO_DIS bit must be 1 which immediately disables the IO pin transceiver upon which communication is only possible through the RXD and TXD pins. Setting the IO_DIS bit back to 0 does not re-enable the IO interface. If the IO_DIS bit was set unintentionally, the device can recover the IO interface (reset the IO_DIS bit to 0) upon power-cycle; however, when the value of this bit is programmed in the EEPROM, the PGA460 device always follows the EEPROM-programmed value on power up.