SLASEX7C June 2021 – January 2026 TAS5828M
PRODUCTION DATA
TAS5828M not only provides PVDD Undervoltage Shutdown protection, but also optional PVDD drop detection. Based on internal PVDD real-time sensing voltage, TAS5828M is able to be configured to expected behavior, which toggles pin10 PD_DET from high to low to indicate PVDD drops below specific level (default 8V), and whether TAS5828M automatically goes into Hiz mode to shutdown audio output. All these settings is accessible through Register 0x04h and 0x05h.
The purpose is to feedback PVDD voltage drop information through GPIO to user product control system, which is able to implement flexible protection strategy. For example, SOC starts audio volume fade out process once PD_DET pin goes to low. This process can provide effective pop-click free control shutdown.