SLASEX7C June   2021  – January 2026 TAS5828M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
      1. 5.7.1 Bridge Tied Load (BTL) Configuration Curves with BD Modulation
      2. 5.7.2 Bridge Tied Load (BTL) Configuration Curves with 1SPW Modulation
      3. 5.7.3 Parallel Bridge Tied Load (PBTL) Configuration With BD Modulation
      4. 5.7.4 Parallel Bridge Tied Load (PBTL) Configuration With 1SPW Modulation
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Supplies
      2. 7.3.2 Device Clocking
      3. 7.3.3 Serial Audio Port – Clock Rates
      4. 7.3.4 Clock Halt Auto-recovery
      5. 7.3.5 Sample Rate on the Fly Change
      6. 7.3.6 Serial Audio Port - Data Formats and Bit Depths
      7. 7.3.7 Digital Audio Processing
      8. 7.3.8 Class D Audio Amplifier
        1. 7.3.8.1 Speaker Amplifier Gain Select
        2. 7.3.8.2 Class D Loop Bandwidth and Switching Frequency Setting
    4. 7.4 Device Functional Modes
      1. 7.4.1 Software Control
      2. 7.4.2 Speaker Amplifier Operating Modes
        1. 7.4.2.1 BTL Mode
        2. 7.4.2.2 PBTL Mode
      3. 7.4.3 Low EMI Modes
        1. 7.4.3.1 Spread Spectrum
        2. 7.4.3.2 Channel to Channel Phase Shift
        3. 7.4.3.3 Multi-Devices PWM Phase Synchronization
          1. 7.4.3.3.1 Phase Synchronization With I2S Clock In Startup Phase
          2. 7.4.3.3.2 Phase Synchronization With GPIO
      4. 7.4.4 Thermal Foldback
      5. 7.4.5 Device State Control
      6. 7.4.6 Device Modulation
        1. 7.4.6.1 BD Modulation
        2. 7.4.6.2 1SPW Modulation
        3. 7.4.6.3 Hybrid Modulation
    5. 7.5 Programming and Control
      1. 7.5.1 I2 C Serial Communication Bus
      2. 7.5.2 Hardware Control Mode
      3. 7.5.3 I2 C Target Address
        1. 7.5.3.1 Random Write
        2. 7.5.3.2 Sequential Write
        3. 7.5.3.3 Random Read
        4. 7.5.3.4 Sequential Read
        5. 7.5.3.5 DSP Memory Book, Page and BQ update
        6. 7.5.3.6 Checksum
          1. 7.5.3.6.1 Cyclic Redundancy Check (CRC) Checksum
          2. 7.5.3.6.2 Exclusive or (XOR) Checksum
      4. 7.5.4 Control via Software
        1. 7.5.4.1 Startup Procedures
        2. 7.5.4.2 Shutdown Procedures
      5. 7.5.5 Protection and Monitoring
        1. 7.5.5.1 Overcurrent Limit (Cycle-By-Cycle)
        2. 7.5.5.2 Overcurrent Shutdown (OCSD)
        3. 7.5.5.3 DC Detect Error
        4. 7.5.5.4 Overtemperature Shutdown (OTSD)
        5. 7.5.5.5 PVDD Overvoltage and Undervoltage Error
        6. 7.5.5.6 PVDD Drop Detection
        7. 7.5.5.7 Clock Fault
  9. 8 Register Maps
    1. 8.1 CONTROL PORT Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Inductor Selections
      2. 9.1.2 Bootstrap Capacitors
      3. 9.1.3 Power Supply Decoupling
      4. 9.1.4 Output EMI Filtering
    2. 9.2 Typical Applications
      1. 9.2.1 2.0 (Stereo BTL) System
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design procedures
        1. 9.2.3.1 Step One: Hardware Integration
        2. 9.2.3.2 Step Two: Hardware Integration
        3. 9.2.3.3 Step Three: Software Integration
      4. 9.2.4 MONO (PBTL) Systems
      5. 9.2.5 Advanced 2.1 System (Two TAS5828M Devices)
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 DVDD Supply
      2. 9.3.2 PVDD Supply
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 General Guidelines for Audio Amplifiers
        2. 9.4.1.2 Importance of PVDD Bypass Capacitor Placement on PVDD Network
        3. 9.4.1.3 Optimizing Thermal Performance
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Device Nomenclature
      2. 10.1.2 Development Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Device Nomenclature

The glossary section is a general glossary with commonly used acronyms and words which are defined in accordance with a broad TI initiative to comply with industry standards such as JEDEC, IPC, IEEE, and others. The glossary provided in this section defines words, phrases, and acronyms that are unique to this product and documentation, collateral, or support tools and software used with this product. For any additional questions regarding definitions and terminology, please see the e2e Audio Amplfier Forum.

Bridge tied load (BTL) is an output configuration in which one terminal of the speaker is connected to one half-bridge and the other terminal is connected to another half-bridge.

DUT refers to a device under test to differentiate one device from another.

Closed-loop architecture describes a topology in which the amplifier monitors the output terminals, comparing the output signal to the input signal and attempts to correct for non-linearities in the output.

Dynamic controls are those which are changed during normal use by either the system or the end-user.

GPIO is a general purpose input/output pin and is a highly configurable, bi-directional digital pin which can perform many functions as required by the system.

Host processor (also known as System Processor, Scalar, Host, or System Controller) refers to a device which serves as a central system controller, providing control information to connected devices as well as gathering audio source data from devices upstream from the device and distributing data to other devices. This device often configures the controls of the audio processing devices (like the TAS5828M) in the audio path to optimize the audio output of a loudspeaker based on frequency response, time alignment, target sound pressure level, safe operating area of the system, and user preference.

Maximum continuous output power refers to the maximum output power that the amplifier can continuously deliver without shutting down when operated in a 25°C ambient temperature. Testing is performed for the period of time required that the amplifiers temperatures reach thermal equilibrium and are no longer increasing

Parallel bridge tied load (PBTL) is an output configuration in which one terminal of the speaker is connected to two half-bridges which have been placed in parallel and the other terminal is connected to another pair of half bridges placed in parallel

rDS(on) is a measure of the on-resistance of the MOSFETs used in the output stage of the amplifier.

Static controls/Static configurations are controls which do not change while the system is in normal use.

Vias are copper-plated through-hole in a PCB.