SLASEX7C June 2021 – January 2026 TAS5828M
PRODUCTION DATA
For the system which does not require the advanced flexibility of the I2C registers control or does not have an available I2C host controller, the TAS5828M can be used in Hardware Control Mode. In Hardware mode, any changes are accomplished via the Hardware control pins. The audio performance between Hardware and Software Control mode with same configuration is identical, however more features are accessible under Software Control Mode through registers.
Several I/O's on the TAS5828M need to be took into consideration during schematic design for desired startup settings. The method going into Hardware Control Mode is to pull high HW_MODE, pin13, to DVDD.
The TAS5828M default Hardware configuration with optimized audio, thermal and BOM is BTL mode, 768kHz switching frequency, 1SPW modulation, 175kHz Class-D amplifier loop bandwidth, 29.5Vp/FS analog gain, CBC threshold with 80% of OCP threshold. The device requires the HW_SEL0, pin 5, and HW_SEL1, pin 6, directly tied low GND.
| Pin Configuration | Analog Gain | H-Bridge Output Configuration |
|---|---|---|
| 0Ω to GND | 29.5VP/FS | BTL |
| 1kΩ to GND | 20.9VP/FS | BTL |
| 4.7kΩ to GND | 14.7VP/FS | BTL |
| 15kΩ to GND | 7.4VP/FS | BTL |
| 33kΩ to DVDD | 7.4VP/FS | PBTL |
| 6.8kΩ to DVDD | 14.7VP/FS | PBTL |
| 1.5kΩ to DVDD | 20.9VP/FS | PBTL |
| 0Ω to DVDD | 29.5VP/FS | PBTL |
| Pin Configuration | FSW&Class D Loop Bandwidth | Cycle By Cycle Current Limit Threshold | Spread Spectrum | Modulation |
|---|---|---|---|---|
| 0Ω to GND | 768kHz FSW, 175kHz BW | CBC Threshold = 80% OCP | Disable | 1SPW |
| 1kΩ to GND | 768kHz FSW, 175kHz BW | CBC Disable | Disable | 1SPW |
| 4.7kΩ to GND | 768kHz FSW, 175kHz BW | CBC Threshold = 40% OCP | Disable | 1SPW |
| 15kΩ to GND | 768kHz FSW, 175kHz BW | CBC Threshold = 60% OCP | Disable | 1SPW |
| 33kΩ to DVDD | 480kHz FSW, 100kHz BW | CBC Disable | Enable | BD |
| 6.8kΩ to DVDD | 480kHz FSW, 100kHz BW | CBC Threshold = 80% OCP | Enable | BD |
| 1.5kΩ to DVDD | 480kHz FSW, 100kHz BW | CBC Threshold = 40% OCP | Enable | BD |
| 0Ω to DVDD | 480kHz FSW, 100kHz BW | CBC Threshold = 60% OCP | Enable | BD |
BTL Mode, FSW = 768kHz, 1 SPW Modulation, 175kHz Loop Bandwidth, CBC Threshold = 80% OCP, Analog Gain = 29.5VP/FS, Spread spectrum disable.
PBTL Mode, FSW = 768kHz, 1 SPW Modulation, 175kHz Loop Bandwidth, CBC Threshold = 80% OCP, Analog Gain = 29.5VP/FS, Spread spectrum disable.