SLASF12D February 2023 – October 2025 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| High frequency crystal oscillator (HFXT) | ||||||
| fHFXT | HFXT frequency | HFXTRSEL=00 | 4 | 8 | MHz | |
| HFXTRSEL=01 | 8.01 | 16 | ||||
| HFXTRSEL=10 | 16.01 | 32 | ||||
| HFXTRSEL=11 | 32.01 | 48 | ||||
| DCHFXT | HFXT duty cycle | HFXTRSEL=00 | 40 | 65 | % | |
| HFXTRSEL=01 | 40 | 60 | ||||
| HFXTRSEL=10 | 40 | 60 | ||||
| HFXTRSEL=11 | 40 | 60 | ||||
| OAHFXT | HFXT crystal oscillation allowance | HFXTRSEL=00 (4 to 8MHz range) | 2 | kΩ | ||
| CL, eff | Integrated effective load capacitance(1) | 1 | pF | |||
| tstart, HFXT | HFXT start-up time (2) | HFXTRSEL=11, 32MHz crystal | 0.5 | ms | ||
| IHFXT | HFXT current consumption(2) | fHFXT=4MHz, Rm=300Ω, CL=12pF | 75 | uA | ||
| fHFXT=48MHz, Rm=30Ω, CL=12pF, Cm=6.26fF, Lm=1.76mH | 600 | |||||
| High frequency digital clock input (HFCLK_IN) | ||||||
| fHFIN | HFCLK_IN frequency (3) | USEEXTHFCLK=1 | 4 | 48 | MHz | |
| DCHFIN | HFCLK_IN duty cycle (3) | USEEXTHFCLK=1 | 40 | 60 | % | |