SLASF12D February 2023 – October 2025 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tEN | GPAMP enable time | ENABLE = 0x0 to 0x1, Bandgap reference ON, 0.1% | Noninverting, unity gain | 12 | 20 | µs | ||
| tdisable | GPAMP disable time | 4 | ULPCLK Cycles | |||||
| tSETTLE | GPAMP settling time | CL = 200 pF, Vstep = 0.3V to VDD - 0.3V, 0.1%, ENABLE = 0x1 | Noninverting, unity gain | 9 | µs | |||