SLASF12D February 2023 – October 2025 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply | ||||||
| VDDPGM/ERASE | Program and erase supply voltage | 1.62 | 3.6 | V | ||
| IDDERASE | Supply current from VDD during erase operation | Supply current delta | 10 | mA | ||
| IDDPGM | Supply current from VDD during program operation | Supply current delta | 10 | mA | ||
| Endurance | ||||||
| NWEC(HI_ENDURANCE) | Erase/program cycle endurance for chosen 32 sectors of flash (1) | 100 | k cycles | |||
| NWEC (NORMAL_ENDURANCE) | Erase/program cycle endurance (Flash not used for HI_ENDURANCE) (1) | 10 | k cycles | |||
| NE(MAX) | Total erase operations before failure (2) | 802 | k erase operations | |||
| NW(MAX) | Write operations per word line before sector erase (3) | 83 | write operations | |||
| Retention | ||||||
| tRET_85 | Flash memory data retention | -40°C <= Tj <= 85°C | 60 | years | ||
| tRET_105 | Flash memory data retention | -40°C <= Tj <= 105°C | 11.4 | years | ||
| Program and Erase Timing | ||||||
| tPROG (WORD, 64) | Program time for flash word (4) (6) | 50 | 275 | µs | ||
| tPROG (SEC, 64) | Program time for 1kB sector (5) (6) | 6.4 | ms | |||
| tERASE (SEC) | Sector erase time | ≤2k erase/program cycles, Tj≥25°C | 4 | 20 | ms | |
| tERASE (SEC) | Sector erase time | ≤10k erase/program cycles, Tj≥25°C | 20 | 150 | ms | |
| tERASE (SEC) | Sector erase time | <10k erase/program cycles | 20 | 200 | ms | |
| tERASE (BANK) | Bank erase time | <10k erase/program cycles | 22 | 220 | ms | |