SLASF72A March 2023 – July 2025 DAC53004W , DAC63004W
PRODUCTION DATA
The power consumption of the DACx3004W in sleep mode and deep-sleep mode are provided in the Typical Characteristics: General section. In normal operation, the total power consumption of the device depends on the number of channels powered on and the output mode of each channel (voltage or current). In current-output mode, the IDD also depends on the output range. The IDD calculation excludes the load current. For example, in the ±250 μA output mode with a DAC setting of +125 μA, the total current drawn through the VDD pin is the total IDD plus 125 μA. The total IDD in normal operation can be calculated using Equation 1.
where: