SLASF72A March 2023 – July 2025 DAC53004W , DAC63004W
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage, VDD to AGND | –0.3 | 6 | V |
| Digital inputs to AGND | –0.3 | VDD + 0.3 | V | |
| VFBX to AGND | –0.3 | VDD + 0.3 | V | |
| VOUTX to AGND | –0.3 | VDD + 0.3 | V | |
| VREF | External reference, VREF to AGND | –0.3 | VDD + 0.3 | V |
| Current into any pin except the OUTx, VDD, and AGND pins | –10 | 10 | mA | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |