SLASF72A March 2023 – July 2025 DAC53004W , DAC63004W
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCLK | Serial clock frequency | 2.5 | MHz | ||
| tSCLKHIGH | SCLK high time | 175 | ns | ||
| tSCLKLOW | SCLK low time | 175 | ns | ||
| tSDIS | SDI setup time | 8 | ns | ||
| tSDIH | SDI hold time | 8 | ns | ||
| tCSS | SYNC to SCLK falling edge setup time | 300 | ns | ||
| tCSH | SCLK falling edge to SYNC rising edge | 300 | ns | ||
| tCSHIGH | SYNC high time | 1 | µs | ||
| tSDODLY | SCLK rising edge to SDO falling edge, IOL ≤ 5 mA, CL = 20 pF. | 300 | ns | ||