SLASFB6A December 2025 – September 2026 MSPM33C321A
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PFA PIN | PZ PIN | PN PIN | PM PIN | RGZ PIN | ZAW PIN | YSG PIN |
|---|---|---|---|---|---|---|---|---|---|
| COMP0_DAC_OUT | A | COMP0 DAC output | 93 | 93 | 73 | 25 | 44 | E2 | A5 |
| COMP0_OUT | O | COMP0 output | 22, 34 | 22, 34 | 17, 29 | 49, 57 | 13, 19 | B7, E9 | N5, P8 |
| COMP1_DAC_OUT | A | COMP1 DAC output | 94 | 94 | 74 | 26 | 45 | D1 | H6 |
| COMP1_OUT | O | COMP1 output | 16, 42 | 16, 42 | 11, 32 | 43, 60 | 22, 9 | A6, F9 | L9, P4 |
| COMP0_IN0+ | A | COMP0 non-inverting input 0 | 98 | 98 | 78 | 30 | 46 | C2 | E5 |
| COMP0_IN0- | A | COMP0 inverting input 0 | 99 | 99 | 79 | 31 | 47 | B2 | B8 |
| COMP0_IN1+ | A | COMP0 non-inverting input 1 | 70 | 70 | 55 | 11 | 33 | K3 | E1 |
| COMP0_IN1- | A | COMP0 inverting input 1 | 69 | 69 | 54 | 10 | 32 | K4 | J3 |
| COMP0_IN2+ | A | COMP0 non-inverting input 2 | 53 | 53 | 43 | 7 | 29 | K8 | K6 |
| COMP0_IN2- | A | COMP0 inverting input 2 | 52 | 52 | 42 | 6 | 28 | K10 | N1 |
| COMP0_IN3+ | A | COMP0 non-inverting input 3 | 54 | 54 | 44 | 30 | K7 | N3 | |
| COMP1_IN0+ | A | COMP1 non-inverting input 0 | 96 | 96 | 76 | 28 | B1 | B6 | |
| COMP1_IN0- | A | COMP1 inverting input 0 | 97 | 97 | 77 | 29 | D2 | A7 | |
| COMP1_IN1+ | A | COMP1 non-inverting input 1 | 86 | 86 | 71 | 23 | 42 | F2 | F4 |
| COMP1_IN1- | A | COMP1 inverting input 1 | 92 | 92 | 72 | 24 | 43 | E1 | G5 |
| COMP1_IN2+ | A | COMP1 non-inverting input 2 | 74 | 74 | 59 | 15 | 37 | K1 | C1 |
| COMP1_IN2- | A | COMP1 inverting input 2 | 73 | 73 | 58 | 14 | 36 | K2 | G3 |
| COMP1_IN3+ | A | COMP1 non-inverting input 3 | 54 | 54 | 44 | 30 | K7 | N3 | |
| VMON0 | A | Low power voltage monitor input 0 signal | 70 | 70 | 55 | 11 | 33 | K3 | E1 |
| VMON1 | A | Low power voltage monitor input 1 signal | 98 | 98 | 78 | 30 | 46 | C2 | E5 |
| VMON2 | A | Low power voltage monitor input 2 signal | 99 | 99 | 79 | 31 | 47 | B2 | B8 |
| VMON3 | A | Low power voltage monitor input 3 signal | 52 | 52 | 42 | 6 | 28 | K10 | N1 |