SLASFB6A December 2025 – September 2026 MSPM33C321A
PRODUCTION DATA
The Keystore controller provides secure management of the Advanced Encryption Engine (AES) keys. The use-model of the keystore controller is to securely deposit keys into it during the execution of customer secure code, and have the AES engine access them subsequently in a secure manner without leaking any key data to observers. Both 128 and 256-bit keys can be stored in the keystore's key slots. The keystore and its interaction with the AES engine are designed for secure operation including thwarting partial key modification attacks.
For more details, see the KEYSTORE chapter of the MSPM33C3x 160-MHz Microcontrollers Technical Reference Manual.