SLASFB6A December 2025 – September 2026 MSPM33C321A
PRODUCTION DATA
Table 8-2 summarizes the platform memory map of the device.
| MEMORY REGION | IDAU Attributes | MSPM33C32xA | MSPM33C32x9 |
|---|---|---|---|
| Flash | Non-Secure | 0x0000.0000 to 0x000F.FFFF | 0x0000.0000 to 0x0007.FFFF |
| Non-Secure Callable | 0x1000.0000 to 0x100F.FFFF | 0x1000.0000 to 0x1007.FFFF | |
| SRAM | Non-Secure | 0x2000.0000 to 0x2003.FFFF | 0x2000.0000 to 0x2003.FFFF |
| Non-Secure Callable | 0x3000.0000 to 0x3003.FFFF | 0x3000.0000 to 0x3003.FFFF | |
| Peripheral | Non-Secure | 0x4000.0000 to 0x4FFF.FFFF | 0x4000.0000 to 0x4FFF.FFFF |
| Non-Secure Callable | 0x5000.0000 to 0x5FFF.FFFF | 0x5000.0000 to 0x5FFF.FFFF | |
| Subsystem | Non-Secure Region 0 | 0x6000.0000 to 0x6FFF.FFFF | 0x6000.0000 to 0x6FFF.FFFF |
| Non-Secure Callable Region 0 | 0x7000.0000 to 0x7FFF.FFFF | 0x7000.0000 to 0x7FFF.FFFF | |
| Data Flash Non Secure | 0x8000.0000 to 0x8000.7FFF | 0x8000.0000 to 0x8000.7FFF | |
| Non-Secure Region 1 | 0x8008.0000 to 0x8FFF.FFFF | 0x8000.8000 to 0x8FFF.FFFF | |
| Data Flash Non-Secure Callable | 0x9000.0000 to 0x9000.7FFF | 0x9000.0000 to 0x9000.7FFF | |
| Non-Secure Callable Region 1 | 0x9000.8000 to 0x9FFF.FFFF | 0x9000.8000 to 0x9FFF.FFFF | |
| Non-Secure Region 2 | 0xA000.0000 to 0xAFFF.FFFF | 0xA000.0000 to 0xAFFF.FFFF | |
| Non-Secure Callable Region 2 | 0xB000.0000 to 0xBFFF.FFFF | 0xB000.0000 to 0xBFFF.FFFF | |
| Non-Secure Region 3 | 0xC000.0000 to 0xCFFF.FFFF | 0xC000.0000 to 0xCFFF.FFFF | |
| Non-Secure Callable Region 3 | 0xD000.0000 to 0xDFFF.FFFF | 0xD000.0000 to 0xDFFF.FFFF | |
| System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF |