SLASFB6A December 2025 – September 2026 MSPM33C321A
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PFA PIN | PZ PIN | PN PIN | PM PIN | RGZ PIN | ZAW PIN | YSG PIN |
|---|---|---|---|---|---|---|---|---|---|
| CANFD0_CANRX | I | CANFD0 receive signal | 52, 99 | 52, 99 | 42, 79 | 31, 6 | 28, 47 | B2, K10 | B8, N1 |
| CANFD0_CANTX | O | CANFD0 transmit signal | 51, 98 | 51, 98 | 41, 78 | 30, 5 | 27, 46 | C2, J10 | E5, M6 |
| CANFD1_CANRX | I | CANFD1 receive signal | 40, 60, 84, 91 | 40, 60, 84, 91 | 30, 69 | 21, 58 | 20 | E10, E3, H1, K5 | D4, U5 |
| CANFD1_CANTX | O | CANFD1 transmit signal | 41, 59, 83, 90 | 41, 59, 83, 90 | 31, 68 | 20, 59 | 21 | F1, F8, G2, H6 | J5, R5 |