SLASFB6A December 2025 – September 2026 MSPM33C321A
PRODUCTION DATA
Table 6-21 lists the correct termination of unused pins.
| PIN (1) | POTENTIAL | COMMENT |
|---|---|---|
| PAx and PBx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with the internal pullup or pulldown resistor enabled. |
| NRST | VCC | NRST is an active-low reset signal. Pull the pin high to VCC, or the device cannot start. For more information, see Section 9.1. |