SLASFB6A December 2025 – September 2026 MSPM33C321A
PRODUCTION DATA
The Error Aggregator Module (EAM) aggregates errors that include but are not limited to single error correction (SEC) and double error detection (DED) for the system memory and security errors. EAM latches the error into corresponding register that is forwarded to SYSCTL to generate an NMI or interrupt the CPU based on the priority of the error. The EAM module can be protected by a security firewall based on the GSC setting to allow customer critical code in secure mode of the application to handle the error in a context safe method.
The EAM supports the following features: