SLASFC2A January 2024 – March 2025 TAC5112-Q1
PRODUCTION DATA
The device supports up to two analog and up to four digital microphone channels and can support the simultaneous recording on four channels at a given time. The ADC input signal chain consists of a 6:4 Multiplexer to enable these combinations:
These combinations can be enabled using the INTF4_CFG (B0_P0_R19) register. More details on enabling the PDM channes are present in Section 6.3.7.