SLASFC2A January 2024 – March 2025 TAC5112-Q1
PRODUCTION DATA
The device supports a fully programmable mixer feature that can mix the various input channels with their custom programmable scale factor to generate the final output channels. The programmable coefficients for the mixer operation are located in the Register Maps. TI recommends using the PPC3 GUI for configuring the programmable coefficients settings. Additional details on the configurations can be found in the Using the TAx5x1x Programmable Digital Channel Mixer application report and the PurePathâ„¢ console graphical development suite.