SLASFE0 July 2025 MSPM0H3216-Q1
ADVANCE INFORMATION
| DEVICE NAME (1)(3) | FLASH / SRAM (KB) | ADC CH. | UART / I2C / SPI | TIMG | TIMA | GPIOs | PACKAGE (PACKAGE SIZE)(2) |
|---|---|---|---|---|---|---|---|
| M0H3216QPTRQ1 | 64 / 8 | 27 | 3 / 2 / 1 | 4 | 1 | 45 | 48 LQFP (9mm × 9mm) |
| M0H3215QPTRQ1 | 32 / 8 | ||||||
| M0H3216QRGZRQ1 | 64 / 8 | 27 | 3 / 2 / 1 | 4 | 1 | 45 | 48 VQFN (7mm × 7mm) |
| M0H3215QRGZRQ1 | 32 / 8 | ||||||
| M0H3216QRHBRQ1 | 64 / 8 | 18 | 3 / 2 / 1 | 4 | 1 | 29 | 32 VQFN (5mm × 5mm) |
| M0H3215QRHBRQ1 | 32 / 8 | ||||||
| M0H3216QDGS32RQ1 | 64 / 8 | 18 | 3 / 2 / 1 | 4 | 1 | 29 | 32 VSSOP (8.1mm × 4.9mm) |
| M0H3215QDGS32RQ1 | 32 / 8 | ||||||
| M0H3216QDGS28RQ1 | 64 / 8 | 15 | 3 / 2 / 1 | 4 | 1 | 25 | 28 VSSOP (7.1mm × 4.9mm) |
| M0H3215QDGS28RQ1 | 32 / 8 | ||||||
| M0H3216QRGERQ1 | 64 / 8 | 13 | 3 / 2 / 1 | 4 | 1 | 21 | 24 VQFN (4mm × 4mm) |
| M0H3215QRGERQ1 | 32 / 8 | ||||||
| M0H3216QDGS20RQ1 | 64 / 8 | 12 | 3 / 2 / 1 | 4 | 1 | 17 | 20 VSSOP (5.1mm × 4.9mm) |
| M0H3215QDGS20RQ1 | 32 / 8 | ||||||
| M0H3216QRUKRQ1 | 64 / 8 | 12 | 3 / 2 / 1 | 4 | 1 | 17 | 20 WQFN (3mm × 3mm) |
| M0H3215QRUKRQ1 | 32 / 8 |