SLASFE0 July 2025 MSPM0H3216-Q1
ADVANCE INFORMATION
| PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| STOP Mode | |||||||||||||
| IDDSTOP0 | SYSOSC=32MHz, DISABLESTOP=0 | 4MHz | 1384 | TBD | 1429 | TBD | 1461 | TBD | 1475 | TBD | 1498 | TBD | uA |
| IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 603 | TBD | 642 | TBD | 675 | TBD | 689 | TBD | 714 | TBD | |
| STANDBY Mode | |||||||||||||
| IDDSTBY0 | LFCLK=LFOSC, STOPCLKSTBY=0, TIMG8 enabled | 32kHz | 3.9 | TBD | 4.1 | TBD | 5.9 | TBD | 8.9 | TBD | 19.1 | TBD | uA |
| IDDSTBY1 | LFCLK=LFOSC, STOPCLKSTBY=1, TIMG8 enabled | 3.5 | TBD | 3.6 | TBD | 5.5 | TBD | 8.5 | TBD | 18.6 | TBD | ||
| IDDSTBY1 | LFCLK=LFOSC, STOPCLKSTBY=1, GPIOA enabled | 3.5 | TBD | 3.6 | TBD | 5.5 | TBD | 8.5 | TBD | 18.6 | TBD | ||
| IDDSTBY0 | LFCLK=LFXT, STOPCLKSTBY=0, TIMG8 enabled | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | ||
| IDDSTBY1 | LFCLK=LFXT, STOPCLKSTBY=1, TIMG8 enabled | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | ||
| IDDSTBY1 | LFCLK=LFXT, STOPCLKSTBY=1, GPIOA enabled | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | ||