SLASFI0 July   2026 TMUXHS5212

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 High-Speed Performance Parameters
    7. 5.7 Switching Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Output Enable and Power Savings
      2. 6.3.2 Data Line Biasing
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 USB 3.2/4 Implementation for USB Type-C
    3. 7.3 Systems Examples
      1. 7.3.1 USB4 / TBT 3.0 Demuxing
      2. 7.3.2 DisplayPort Main Link Mux/Demux
      3. 7.3.3 MIPI Camera Serial Interface
    4. 7.4 PCIe Lane Muxing
      1. 7.4.1 Application Curves
    5. 7.5 Power Supply Recommendations
    6. 7.6 Layout
      1. 7.6.1 Layout Guidelines
      2. 7.6.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Data Line Biasing

The TMUXHS5212 has a weak pull-down of 1MΩ from A[0/1][p/n] pins to GND. While these resistors bias the device data channels to a common mode voltage (CMV) of 0V with very weak strength, it is recommended that the device is biased by a stronger impedance from either side of the device to a valid value in the range of 0 – 1.2V. To avoid double biasing, ensure that the appropriate AC coupling capacitors are on either side of the device.

In certain use cases, if both sides of the TMUXHS5212 are AC coupled, then it is recommended to use appropriate CMV biasing for the device. 10kΩ to GND or any other bias voltage in the CMV range for each A[0/1][p/n] pin will suffice for most use cases.

The high-speed data ports incorporate 20kΩ pull-down resistors that are switched in when a port is not selected and switched out when the port is selected. For example, when SEL = L, the C[0/1][p/n] pins have 20kΩ resistors to GND. The feature ensures that the unselected port is always biased to a known voltage for long term reliability of the device and the electrical channel.

The positive and negative terminals of data pins A[0/1] have a weak (20kΩ) differential resistor for device switch regulation operation. This does not impact signal integrity or functionality of high speed differential signaling that typically has much stronger differential impedance (such as 100Ω).